IESNA:LM-63-2002
[TEST]P953837
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-735-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30847
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3379.4 3691 4030 4390 4701.6 4962.7 5160.6 5276.4 5295.4 5238.5
5179.6 5175.4 5211.2 5289.1 5472.2 5929.1 7064 8767.4 10285.4 11451.9
12348.9 13195.3 13959.6 14677.6 15159.7 14464.9 11708.8 8190.5 5663.8 3808.9
1606.5 509.5 242.1 105.3 33.7 0 0
3379.4 3697.3 4055.2 4402.6 4716.4 4977.4 5188 5303.8 5320.6 5270.1
5204.8 5202.7 5230.1 5310.1 5497.5 5855.4 6832.4 8493.7 10186.5 11395.1
12327.8 13266.9 13984.8 14688.1 15208.1 14759.7 12207.8 8716.8 5935.5 3949.9
1709.7 553.8 282.1 124.2 44.2 0 0
3379.4 3693.1 4040.5 4375.3 4674.2 4922.7 5114.3 5234.3 5246.9 5202.7
5154.3 5145.9 5175.4 5255.4 5434.3 5769.1 6562.9 8059.9 9744.3 11054
12022.5 13041.6 14008 14894.4 15644 15858.8 14140.7 11003.4 7424.1 4821.6
2231.8 880.1 494.8 273.7 126.3 42.1 0
3379.4 3667.8 3990 4310 4579.5 4809 4992.2 5086.9 5118.5 5099.6
5063.8 5059.6 5084.8 5122.7 5228 5440.7 5802.8 6636.6 8059.9 9693.8
11146.6 12496.2 13873.3 15170.2 16410.4 17378.9 18033.8 18086.4 16953.6 13450
7558.8 2705.6 1086.4 581.1 267.4 61.1 0
3379.4 3625.7 3909.9 4202.6 4457.4 4674.2 4846.9 4962.7 5015.3 5028
5025.9 5038.5 5074.3 5108 5175.4 5329.1 5598.6 6004.9 6765 8049.4
9727.5 11519.3 13321.6 15197.6 16745.2 18206.4 19640.3 21242.6 22491.1 21573.1
17067.3 9401.1 3699.4 1654.9 699 71.6 0
3379.4 3602.5 3853.1 4105.8 4337.4 4550 4722.7 4857.4 4931.1 4983.8
5021.7 5082.7 5175.4 5249.1 5318.5 5428 5661.7 6036.5 6609.2 7310.4
8344.2 9698 11239.2 12894.2 14601.8 16494.6 18608.6 21091 24510.3 26542.1
24282.9 18252.7 9927.5 3541.5 880.1 50.5 0
3379.4 3589.9 3836.3 4091 4316.3 4529 4712.1 4844.8 4924.8 4975.3
5028 5089 5177.5 5255.4 5337.5 5459.6 5687 6055.5 6632.4 7375.6
8367.3 9693.8 11199.2 12820.5 14561.8 16475.7 18635.9 21248.9 24506.1 26420
23952.4 17903.2 9879.1 3613.1 869.6 56.8 0
3379.4 3547.8 3749.9 3971 4183.7 4390 4575.3 4731.1 4842.7 4929
5019.6 5129 5249.1 5350.1 5449.1 5590.1 5817.5 6169.2 6691.3 7403
8308.4 9415.9 10744.5 12275.2 14005.9 15953.5 18080.1 20377.2 23198.6 25354.6
22406.9 13993.3 6348.1 2160.3 513.7 44.2 0
3379.4 3520.4 3672 3846.8 4036.3 4227.9 4417.4 4583.7 4735.3 4868
5006.9 5139.6 5265.9 5377.5 5503.8 5687 5950.2 6356.6 6967.2 7800.9
8904.2 10220.2 11746.7 13414.2 15111.3 16896.8 18730.7 20678.3 22615.4 23268.1
20674.1 13856.4 5960.7 1787.6 720.1 200 0
3379.4 3472 3581.5 3707.8 3865.7 4038.4 4206.8 4381.6 4541.6 4703.7
4868 5017.4 5143.8 5278.5 5421.7 5592.3 5857.5 6282.9 6939.8 7897.8
9144.3 10582.3 12121.5 13681.6 15235.5 16795.7 18402.2 19941.3 20642.5 19305.5
15201.8 7626.2 2059.2 781.1 425.3 117.9 0
3379.4 3421.5 3476.2 3564.6 3682.5 3811 3964.7 4114.2 4276.3 4427.9
4604.8 4775.3 4943.8 5120.6 5303.8 5522.8 5823.9 6291.3 6994.5 8045.2
9424.3 11060.3 12639.4 13999.6 15176.6 16290.4 17195.8 17410.5 16315.6 13330
8316.8 3040.4 610.6 187.4 65.3 23.2 0
3379.4 3396.2 3419.4 3486.7 3583.6 3691 3819.4 3952.1 4095.2 4248.9
4413.2 4581.6 4766.9 4956.4 5166.9 5419.6 5750.2 6236.5 6918.7 7853.6
9106.4 10559.2 11892 12721.5 13102.6 13172.1 12890 11997.2 10361.2 7944.1
4676.4 1591.8 362.1 103.2 29.5 12.6 0
3379.4 3362.5 3364.6 3400.4 3465.7 3545.7 3642.5 3745.7 3848.9 3945.7
4053.1 4152.1 4267.9 4379.5 4501.6 4649 4865.8 5206.9 5746 6531.3
7539.9 8563.1 9268.5 9367.4 8803.2 7754.6 6255.5 4392.1 2503.5 1145.4
490.6 185.3 69.5 27.4 12.6 2.1 0
3379.4 3303.6 3259.3 3234.1 3213 3175.1 3109.8 3006.7 2869.8 2707.7
2522.4 2326.6 2130.8 1956 1821.3 1722.3 1650.7 1623.4 1764.4 2090.8
2452.9 2749.8 2733 2252.9 1579.1 1052.8 728.5 507.4 339 210.6
132.6 84.2 42.1 16.8 4.2 0 0
3379.4 3248.8 3147.7 3021.4 2840.3 2615.1 2349.8 2052.9 1737.1 1427.5
1202.3 1084.3 1059.1 1069.6 1105.4 1137 1162.2 1164.4 1137 1080.1
1017 953.8 886.4 812.7 715.9 595.9 465.3 334.8 250.6 183.2
117.9 69.5 27.4 10.5 4.2 0 0
3379.4 3200.4 3019.3 2777.2 2444.5 2080.3 1699.2 1362.3 1168.6 1103.3
1069.6 1040.1 1017 993.8 981.2 972.7 962.2 939.1 888.5 814.8
741.1 667.4 595.9 513.7 431.6 360 307.4 261.1 206.3 141.1
71.6 35.8 16.8 6.3 0 0 0
3379.4 3152 2897.2 2509.8 2080.3 1644.4 1301.2 1170.7 1132.8 1101.2
1069.6 1038 1006.4 974.9 928.5 875.9 814.8 743.2 665.3 589.5
518 454.8 404.3 364.3 326.4 290.6 252.7 200 136.9 92.6
61.1 33.7 14.7 6.3 0 0 0
3379.4 3122.5 2775.1 2322.4 1812.8 1383.3 1208.6 1172.8 1139.1 1103.3
1073.8 1038 1000.1 953.8 894.8 821.2 741.1 659 572.7 488.5
419 374.8 343.2 313.7 282.1 250.6 214.8 170.5 134.8 107.4
77.9 50.5 16.8 2.1 0 0 0
3379.4 3080.4 2657.2 2120.3 1593.9 1282.3 1212.8 1179.1 1145.4 1109.6
1078 1044.3 1004.3 949.6 875.9 798 703.2 608.5 505.3 431.6
383.2 353.7 330.6 305.3 277.9 244.2 202.1 166.3 139 109.5
80 50.5 14.7 0 0 0 0
3379.4 3076.2 2619.3 2042.4 1509.7 1269.6 1225.4 1189.6 1153.8 1120.1
1086.4 1048.5 1008.5 949.6 878 783.3 675.9 568.5 480.1 412.7
370.6 343.2 317.9 290.6 259 219 174.8 145.3 117.9 90.5
61.1 33.7 8.4 0 0 0 0
3379.4 3076.2 2591.9 2000.2 1473.9 1269.6 1233.8 1198 1158 1120.1
1086.4 1050.7 1010.6 958 890.6 798 684.3 570.6 473.7 402.2
360 334.8 309.5 280 244.2 193.7 149.5 124.2 101.1 75.8
48.4 18.9 2.1 0 0 0 0
3379.4 3086.7 2604.5 2006.6 1473.9 1269.6 1233.8 1198 1160.1 1124.3
1088.6 1052.8 1014.9 964.3 897 793.8 680.1 562.2 465.3 395.8
357.9 332.7 305.3 277.9 240 181.1 141.1 117.9 92.6 67.4
42.1 14.7 0 0 0 0 0
